Close-Coupled Pump Motor, 3 & 2.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 182JM Frame, TEFC

Close-Coupled Pump Motor, 3 & 2.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 182JM Frame, TEFC

Part#: 182TTFW4302

Catalog#: U316A

Model#: 182TTFW4302AA

Weight: 64 lb

Key Features


  • NEMA JM pump shaft dimensions
  • Ball bearings, mechanically locked on shaft end
  • Continuous duty
  • 1.15 Service Factor (except as noted)
  • UL Recognized and CSA Certified

Specifications


Phase Phase: 3 Output HP Output HP: 3 & 2.50 Hp
Output KW Output KW: 2.2 & 1.9 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3510 & 2920 rpm Service Factor Service Factor: 1.15 & 1.0
Frame Frame: 182JM Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 85.5 & 85.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 7.4/3.7 & 7.6/3.8 A Power Factor Power Factor: 88
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 5.16 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JM Overall Length Overall Length: 15.09 in
Frame Length Frame Length: 8 in Shaft Diameter Shaft Diameter: 0.875 in
Shaft Extension Shaft Extension: 4.28 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 7.4/3.7 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3510 rpm
Connection Drawing Connection Drawing: 005010.01ME Outline Drawing Outline Drawing: 035597-800
Voltage Voltage: 230/460 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 85.5 %
Packaged Length Packaged Length: 17.94 IN Weight Weight: 64.00 LB
UPC UPC: 722856034137 Packaged Width Packaged Width: 13.06 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 1.20 25%: 1.60 50%: 2.20 75%: 2.90 100%: 3.70 115%: 4.30 125%: 4.60
% of Rated Load: Rated Output (KW) 0%: 0.19 25%: 0.79 50%: 1.40 75%: 2.00 100%: 2.65 115%: 3.00 125%: 3.30
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 72.4 50%: 81.7 75%: 84.4 100%: 85.5 115%: 85.0 125%: 84.8
% of Rated Load: Power Factor (%) 0%: 18.5 25%: 61.1 50%: 78.3 75%: 85.3 100%: 88.0 115%: 89.4 125%: 89.8
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,577 50%: 3,557 75%: 3,536 100%: 3,510 115%: 3,497 125%: 3,487
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 45.0 115%: 56.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 1.10 50%: 2.20 75%: 3.30 100%: 4.50 115%: 5.20 125%: 5.65
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 29.90 Current (%): 808.0 Torque (ft-lbs): 9.00 Torque (%): 200.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: 2/3 Current (Amps): 25.20 Current (%): 681.0 Torque (ft-lbs): 11.10 Torque (%): 247.0 Speed (RPM): 2,400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 28.40 Current (%): 768.0 Torque (ft-lbs): 9.50 Torque (%): 211.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: No Load Current (Amps): 1.20 Current (%): 32.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 3.70 Current (%): 100.0 Torque (ft-lbs): 4.50 Torque (%): 100.0 Speed (RPM): 3,510 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 31.50 Current (%): 851.0 Torque (ft-lbs): 10.60 Torque (%): 236.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 50.0 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 19.70 Current (%): 532.0 Torque (ft-lbs): 16.60 Torque (%): 369.0 Speed (RPM): 2,930 Rated Output (KW): 0.00 Power Factor (%): 78.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: cancel
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle