1,900,EPFC,182T,3/60/230/460
1,900,EPFC,182T,3/60/230/460
Part#: 182TTGN12601
Catalog#: 182TTGN12601
Weight: 150 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 870 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 78.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 3.8/1.9 A |
Power Factor | Power Factor: 62 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Explosion Proof Fan cooled |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D T2A |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 16 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 1 Hp | Output KW | Output KW: 0.75 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 3.8/1.9 A | Efficiency | Efficiency: 78.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 870 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: 035660-800 |
Weight | Weight: 150.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.40 | 25%: 1.50 | 50%: 1.60 | 75%: 1.70 | 100%: 1.90 | 115%: 2.10 | 125%: 2.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.30 | 50%: 0.50 | 75%: 0.70 | 100%: 0.95 | 115%: 1.10 | 125%: 1.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 62.5 | 50%: 75.5 | 75%: 78.5 | 100%: 78.5 | 115%: 80.0 | 125%: 80.0 |
% of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 25.0 | 50%: 40.0 | 75%: 51.0 | 100%: 62.0 | 115%: 64.0 | 125%: 66.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 892 | 50%: 885 | 75%: 878 | 100%: 870 | 115%: 865 | 125%: 860 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 95.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.50 | 50%: 3.00 | 75%: 4.50 | 100%: 6.00 | 115%: 7.00 | 125%: 7.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 2.00 | Current (%): 105.0 | Torque (ft-lbs): 6.00 | Torque (%): 100.0 | Speed (RPM): 870 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 8.20 | Current (%): 432.0 | Torque (ft-lbs): 8.50 | Torque (%): 142.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 42.0 | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 8.00 | Current (%): 421.0 | Torque (ft-lbs): 8.00 | Torque (%): 133.0 | Speed (RPM): 150 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 5.00 | Current (%): 263.0 | Torque (ft-lbs): 14.00 | Torque (%): 233.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 1.00 |
Curvepoint: No Load | Current (Amps): 1.40 | Current (%): 74.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 7.50 | Current (%): 395.0 | Torque (ft-lbs): 8.00 | Torque (%): 133.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: 2/3 | Current (Amps): 7.00 | Current (%): 368.0 | Torque (ft-lbs): 8.50 | Torque (%): 142.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!