3,3600,EPFC,182HPV,3/60/230/460
3,3600,EPFC,182HPV,3/60/230/460
Part#: 182TTGN16521
Catalog#: 182TTGN16521
Weight: 186 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3525 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182HPV | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.6/3.8 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.56 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: HP | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: HPV |
Current | Current: 7.6/3.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3525 rpm | Connection Drawing | Connection Drawing: EE7308T |
Outline Drawing | Outline Drawing: 035810-1000 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 87.5 % |
Weight | Weight: 186.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.70 | 25%: 1.90 | 50%: 2.50 | 75%: 3.10 | 100%: 3.80 | 115%: 4.30 | 125%: 4.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.18 | 25%: 0.75 | 50%: 1.35 | 75%: 1.90 | 100%: 2.60 | 115%: 2.90 | 125%: 3.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 75.0 | 50%: 84.0 | 75%: 86.5 | 100%: 87.5 | 115%: 87.5 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 11.0 | 25%: 51.0 | 50%: 70.0 | 75%: 79.0 | 100%: 85.0 | 115%: 86.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,582 | 50%: 3,565 | 75%: 3,545 | 100%: 3,525 | 115%: 3,515 | 125%: 3,505 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 25.0 | 115%: 35.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.30 | 100%: 4.50 | 115%: 5.20 | 125%: 5.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 29.00 | Current (%): 763.0 | Torque (ft-lbs): 9.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 42.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 29.50 | Current (%): 776.0 | Torque (ft-lbs): 10.50 | Torque (%): 233.0 | Speed (RPM): 1,100 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 30.50 | Current (%): 803.0 | Torque (ft-lbs): 9.30 | Torque (%): 207.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 3.80 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,525 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 1.70 | Current (%): 45.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 18.00 | Current (%): 474.0 | Torque (ft-lbs): 16.00 | Torque (%): 356.0 | Speed (RPM): 2,985 | Rated Output (KW): 0.00 | Power Factor (%): 75.5 | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 28.50 | Current (%): 750.0 | Torque (ft-lbs): 11.50 | Torque (%): 256.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!