Explosion Proof Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 182TC Frame, EPFC

Hazardous Duty® Explosion Proof Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 182TC Frame, EPFC - 182TTGN4068
Part#: 182TTGN4068
Catalog#: C323A
Model#: 182TTGN4068BB
Weight: 164 lb
List Price: $1,677.00
Your Price: Login is Required
Key Features
- Frame Construction: Cast Iron “Blue Chip”
- Thermal Protection: T-Stats
- Class/Group: Class I, Group D, Class II, Groups F & G
- Temperature Code: T3B
- Conduit Box: Installed
- Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 & 2 Hp |
| Output KW | Output KW: 2.2 & 1.5 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1765 & 1470 rpm | Service Factor | Service Factor: 1.00 & 1.00 |
| Frame | Frame: 182TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 90.2 & 88.5 % | Ambient Temperature | Ambient Temperature: 50 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 8/4 & 6.8/3.4 A |
| Power Factor | Power Factor: 80 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6207 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Explosion Proof Fan cooled |
| UL | UL: UL Listed; also, UL Certified for Canada | CSA | CSA: N |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 3.76 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 18.62 in |
| Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 1 1/8 in |
| Shaft Extension | Shaft Extension: 2.62 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Constant 10:1 |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 8.0/4.0 A |
| Efficiency | Efficiency: 90.2 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1765 rpm | Connection Drawing | Connection Drawing: A-EE7308T |
| Outline Drawing | Outline Drawing: 035694-1000 | Packaged Length | Packaged Length: 22.50 IN |
| Weight | Weight: 164.00 LB | UPC | UPC: 722856022721 |
| Packaged Width | Packaged Width: 16.81 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.90 | 25%: 2.10 | 50%: 2.50 | 75%: 3.20 | 100%: 4.00 | 115%: 4.40 | 125%: 4.60 |
| % of Rated Load: Rated Output (KW) | 0%: 0.12 | 25%: 0.70 | 50%: 1.30 | 75%: 1.90 | 100%: 2.50 | 115%: 2.90 | 125%: 3.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 89.5 | 75%: 90.2 | 100%: 90.2 | 115%: 90.2 | 125%: 89.5 |
| % of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 42.0 | 50%: 63.0 | 75%: 75.0 | 100%: 80.0 | 115%: 83.0 | 125%: 84.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,785 | 75%: 1,775 | 100%: 1,765 | 115%: 1,760 | 125%: 1,755 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 40.0 | 125%: 50.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.40 | 75%: 6.70 | 100%: 9.00 | 115%: 10.40 | 125%: 11.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 32.00 | Current (%): 800.0 | Torque (ft-lbs): 22.50 | Torque (%): 250.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 47.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 1/3 | Current (Amps): 31.00 | Current (%): 775.0 | Torque (ft-lbs): 19.00 | Torque (%): 211.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 30.00 | Current (%): 750.0 | Torque (ft-lbs): 20.00 | Torque (%): 222.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 28.00 | Current (%): 700.0 | Torque (ft-lbs): 24.00 | Torque (%): 267.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 23.00 | Current (%): 575.0 | Torque (ft-lbs): 35.00 | Torque (%): 389.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): 74.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 4.00 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 1.90 | Current (%): 48.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |




