.75,1200,EPFC,182TC,3/60/230/460
.75,1200,EPFC,182TC,3/60/230/460
Part#: 182TTGS11077
Catalog#: 182TTGS11077
Weight: 90 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.75 Hp |
Output KW | Output KW: 0.56 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1165 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TC | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 78.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 2.8/1.4 A | Power Factor | Power Factor: 66 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D T2A |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 17.95 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 2.8/1.4 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1165 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: B-SS68746-575 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 0.56 kW | Output HP | Output HP: 0.75 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 78.5 % |
Weight | Weight: 90.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.95 | 25%: 1.00 | 50%: 1.05 | 75%: 1.20 | 100%: 1.40 | 115%: 1.50 | 125%: 1.55 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.25 | 50%: 0.40 | 75%: 0.55 | 100%: 0.72 | 115%: 0.82 | 125%: 0.88 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 57.0 | 50%: 71.0 | 75%: 75.5 | 100%: 78.5 | 115%: 78.5 | 125%: 78.5 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 31.0 | 50%: 46.0 | 75%: 57.5 | 100%: 66.0 | 115%: 70.0 | 125%: 71.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,190 | 50%: 1,182 | 75%: 1,176 | 100%: 1,165 | 115%: 1,160 | 125%: 1,155 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 40.0 | 125%: 50.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.85 | 50%: 1.70 | 75%: 2.50 | 100%: 3.40 | 115%: 3.90 | 125%: 4.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 0.95 | Current (%): 68.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Locked-Rotor | Current (Amps): 8.20 | Current (%): 586.0 | Torque (ft-lbs): 7.50 | Torque (%): 221.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 48.0 | Rated Output (Hp): 0.75 |
Curvepoint: 2/3 | Current (Amps): 6.50 | Current (%): 464.0 | Torque (ft-lbs): 7.40 | Torque (%): 218.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Pull-Up | Current (Amps): 7.50 | Current (%): 536.0 | Torque (ft-lbs): 7.00 | Torque (%): 206.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Full Load | Current (Amps): 1.40 | Current (%): 100.0 | Torque (ft-lbs): 3.40 | Torque (%): 100.0 | Speed (RPM): 1,165 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Break-Down | Current (Amps): 5.00 | Current (%): 357.0 | Torque (ft-lbs): 11.20 | Torque (%): 329.0 | Speed (RPM): 925 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 0.75 |
Curvepoint: 1/3 | Current (Amps): 8.00 | Current (%): 571.0 | Torque (ft-lbs): 7.00 | Torque (%): 206.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!