1/2,900,EPFC,182TCVZ,3/60/230/460
1/2,900,EPFC,182TCVZ,3/60/230/460
Part#: 182TTGS11105
Catalog#: 182TTGS11105
Weight: 135 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.50 Hp |
Output KW | Output KW: 0.37 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 868 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TCVZ | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 72 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 2.2/1.1 A |
Power Factor | Power Factor: 57 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6207 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Explosion Proof Fan cooled |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D T3C |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 37.6 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 0.50 Hp | Output KW | Output KW: 0.37 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TCVZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 2.2/1.1 A | Efficiency | Efficiency: 72 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 868 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: 036276-800 |
Weight | Weight: 135.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.85 | 25%: 0.90 | 50%: 0.95 | 75%: 1.00 | 100%: 1.10 | 115%: 1.20 | 125%: 1.25 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.20 | 50%: 0.30 | 75%: 0.40 | 100%: 0.50 | 115%: 0.60 | 125%: 0.65 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 50.0 | 50%: 65.0 | 75%: 71.0 | 100%: 72.0 | 115%: 72.0 | 125%: 72.0 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 27.0 | 50%: 39.0 | 75%: 50.0 | 100%: 57.0 | 115%: 62.0 | 125%: 65.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 890 | 50%: 885 | 75%: 875 | 100%: 868 | 115%: 860 | 125%: 855 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 45.0 | 125%: 55.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.75 | 50%: 1.50 | 75%: 2.25 | 100%: 3.00 | 115%: 3.50 | 125%: 3.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 3.80 | Current (%): 345.0 | Torque (ft-lbs): 4.60 | Torque (%): 153.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.50 |
Curvepoint: 1/3 | Current (Amps): 4.40 | Current (%): 400.0 | Torque (ft-lbs): 4.40 | Torque (%): 147.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.50 |
Curvepoint: Break-Down | Current (Amps): 2.80 | Current (%): 255.0 | Torque (ft-lbs): 7.80 | Torque (%): 260.0 | Speed (RPM): 700 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 0.50 |
Curvepoint: Locked-Rotor | Current (Amps): 4.50 | Current (%): 409.0 | Torque (ft-lbs): 4.80 | Torque (%): 160.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 52.0 | Rated Output (Hp): 0.50 |
Curvepoint: Full Load | Current (Amps): 1.10 | Current (%): 100.0 | Torque (ft-lbs): 3.00 | Torque (%): 100.0 | Speed (RPM): 868 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.50 |
Curvepoint: Pull-Up | Current (Amps): 4.20 | Current (%): 382.0 | Torque (ft-lbs): 4.40 | Torque (%): 147.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.50 |
Curvepoint: No Load | Current (Amps): 0.85 | Current (%): 77.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.50 |
Efficiency
Information not available at the moment. Please check back later!