3,3600,EPFC,182TDV,3/60/230/460
3,3600,EPFC,182TDV,3/60/230/460
Part#: 182TTGS17504
Catalog#: 182TTGS17504
Weight: 227 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3475 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TDV | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.8/3.9 A | Power Factor | Power Factor: 87.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 5.16 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TDV |
Current | Current: 7.8/3.9 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3475 rpm | Connection Drawing | Connection Drawing: A-EE7308T |
Outline Drawing | Outline Drawing: A-SS67018-575 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 82.5 % |
Weight | Weight: 227.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.50 | 25%: 1.70 | 50%: 2.40 | 75%: 3.00 | 100%: 3.90 | 115%: 4.40 | 125%: 4.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.43 | 25%: 0.80 | 50%: 1.40 | 75%: 2.00 | 100%: 2.72 | 115%: 3.10 | 125%: 3.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.5 | 50%: 78.5 | 75%: 81.5 | 100%: 82.5 | 115%: 82.5 | 125%: 82.0 |
% of Rated Load: Power Factor (%) | 0%: 25.0 | 25%: 58.5 | 50%: 76.5 | 75%: 84.0 | 100%: 87.3 | 115%: 88.5 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,575 | 50%: 3,550 | 75%: 3,520 | 100%: 3,475 | 115%: 3,460 | 125%: 3,450 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 40.0 | 50%: 35.0 | 75%: 0.0 | 100%: 60.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.30 | 100%: 4.50 | 115%: 5.20 | 125%: 5.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 25.00 | Current (%): 641.0 | Torque (ft-lbs): 9.90 | Torque (%): 220.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 22.00 | Current (%): 564.0 | Torque (ft-lbs): 11.00 | Torque (%): 244.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 18.50 | Current (%): 474.0 | Torque (ft-lbs): 14.30 | Torque (%): 318.0 | Speed (RPM): 2,755 | Rated Output (KW): | Power Factor (%): 76.8 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 27.00 | Current (%): 692.0 | Torque (ft-lbs): 9.10 | Torque (%): 202.0 | Speed (RPM): 550 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 28.00 | Current (%): 718.0 | Torque (ft-lbs): 8.40 | Torque (%): 187.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 56.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!