3,3600,TENV,182TC,3/60/230/460
3,3600,TENV,182TC,3/60/230/460
Part#: 182TTTN16520
Catalog#: 182TTTN16520
Weight: 125 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3525 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TC | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 86.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 7.8/3.9 A |
Power Factor | Power Factor: 82.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6207 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.25 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 7.8/3.9 A | Efficiency | Efficiency: 86.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3525 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: 036165-800 |
Weight | Weight: 125.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.90 | 25%: 2.10 | 50%: 2.60 | 75%: 3.20 | 100%: 3.90 | 115%: 4.40 | 125%: 4.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 0.80 | 50%: 1.35 | 75%: 1.97 | 100%: 2.60 | 115%: 3.00 | 125%: 3.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.0 | 50%: 81.5 | 75%: 85.5 | 100%: 86.5 | 115%: 86.5 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 14.0 | 25%: 46.0 | 50%: 66.0 | 75%: 77.0 | 100%: 82.5 | 115%: 85.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,582 | 50%: 3,565 | 75%: 3,545 | 100%: 3,525 | 115%: 3,515 | 125%: 3,505 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.30 | 100%: 4.50 | 115%: 5.20 | 125%: 5.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 20.50 | Current (%): 526.0 | Torque (ft-lbs): 17.00 | Torque (%): 378.0 | Speed (RPM): 3,000 | Rated Output (KW): 0.00 | Power Factor (%): 75.5 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 1.90 | Current (%): 49.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 28.40 | Current (%): 728.0 | Torque (ft-lbs): 8.30 | Torque (%): 184.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 29.90 | Current (%): 767.0 | Torque (ft-lbs): 7.80 | Torque (%): 173.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 31.50 | Current (%): 808.0 | Torque (ft-lbs): 9.20 | Torque (%): 204.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 42.5 | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 25.20 | Current (%): 646.0 | Torque (ft-lbs): 9.65 | Torque (%): 214.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 3.90 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,525 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!