1 1/2,1200,TENV,182TVZ,3/60/208-230/460
1 1/2,1200,TENV,182TVZ,3/60/208-230/460
Part#: 182TTTR7077
Catalog#: 182TTTR7077
Weight: 81 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1160 rpm | Frame | Frame: 182TZ |
Enclosure | Enclosure: Totally Enclosed Non Ventilated | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 80 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 5.0-5.0/2.5 A |
Power Factor | Power Factor: 70.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: B |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: Y |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 11.4 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Frame Suffix | Frame Suffix: TZ | Current | Current: 5.0-5.0/2.5 A |
Frequency | Frequency: 60 Hz | Speed | Speed: 1160 rpm |
Connection Drawing | Connection Drawing: A-EE7308 | Outline Drawing | Outline Drawing: A-SS63824-575 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 1.1 kW |
Output HP | Output HP: 1.50 Hp | Frame Size | Frame Size: 182 |
Efficiency | Efficiency: 80 % | Weight | Weight: 81.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.00 | 25%: 2.10 | 50%: 2.20 | 75%: 2.40 | 100%: 2.50 | 115%: 2.80 | 125%: 3.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.40 | 50%: 0.70 | 75%: 1.00 | 100%: 1.50 | 115%: 1.50 | 125%: 1.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 66.5 | 50%: 77.5 | 75%: 80.5 | 100%: 80.0 | 115%: 81.0 | 125%: 81.0 |
% of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 30.0 | 50%: 45.0 | 75%: 57.5 | 100%: 70.5 | 115%: 70.5 | 125%: 73.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,190 | 50%: 1,185 | 75%: 1,175 | 100%: 1,167 | 115%: 1,160 | 125%: 1,155 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 100.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.50 | 50%: 3.50 | 75%: 5.00 | 100%: 6.80 | 115%: 8.00 | 125%: 8.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 16.00 | Current (%): 640.0 | Torque (ft-lbs): 15.00 | Torque (%): 221.0 | Speed (RPM): 105 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 11.00 | Current (%): 440.0 | Torque (ft-lbs): 23.00 | Torque (%): 338.0 | Speed (RPM): 870 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 2.00 | Current (%): 80.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 12.00 | Current (%): 480.0 | Torque (ft-lbs): 20.00 | Torque (%): 294.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 16.00 | Current (%): 640.0 | Torque (ft-lbs): 16.00 | Torque (%): 235.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.50 | Current (%): 100.0 | Torque (ft-lbs): 6.80 | Torque (%): 100.0 | Speed (RPM): 1,160 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 14.00 | Current (%): 560.0 | Torque (ft-lbs): 18.00 | Torque (%): 265.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!