.75,1200,TENV,182T,3/60/575
.75,1200,TENV,182T,3/60/575
Part#: 182TTTS14079
Catalog#: 182TTTS14079
Weight: 84 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.75 Hp |
Output KW | Output KW: 0.56 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1165 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182T | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 1.1 A | Power Factor | Power Factor: 68 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 20.35 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 1.1 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1165 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: A-SS68316-575 | Voltage | Voltage: 575 V |
Output KW | Output KW: 0.56 kW | Output HP | Output HP: 0.75 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 82.5 % |
Weight | Weight: 84.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.68 | 25%: 0.72 | 50%: 0.80 | 75%: 0.88 | 100%: 1.04 | 115%: 1.12 | 125%: 1.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.08 | 25%: 0.22 | 50%: 0.38 | 75%: 0.52 | 100%: 0.70 | 115%: 0.80 | 125%: 0.88 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 66.0 | 50%: 77.0 | 75%: 81.5 | 100%: 82.5 | 115%: 82.5 | 125%: 81.5 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 30.0 | 50%: 47.0 | 75%: 60.0 | 100%: 68.0 | 115%: 72.0 | 125%: 74.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,190 | 50%: 1,180 | 75%: 1,175 | 100%: 1,165 | 115%: 1,155 | 125%: 1,150 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.85 | 50%: 1.70 | 75%: 2.50 | 100%: 3.38 | 115%: 4.00 | 125%: 4.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 70.00 | Current (%): 5,385.0 | Torque (ft-lbs): 6.80 | Torque (%): 201.0 | Speed (RPM): 650 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Pull-Up | Current (Amps): 7.40 | Current (%): 569.0 | Torque (ft-lbs): 6.20 | Torque (%): 183.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Locked-Rotor | Current (Amps): 7.80 | Current (%): 600.0 | Torque (ft-lbs): 7.20 | Torque (%): 213.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 48.0 | Rated Output (Hp): 0.75 |
Curvepoint: 1/3 | Current (Amps): 7.60 | Current (%): 585.0 | Torque (ft-lbs): 6.00 | Torque (%): 178.0 | Speed (RPM): 150 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Break-Down | Current (Amps): 4.50 | Current (%): 346.0 | Torque (ft-lbs): 10.20 | Torque (%): 302.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 0.75 |
Curvepoint: No Load | Current (Amps): 0.85 | Current (%): 65.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Full Load | Current (Amps): 1.30 | Current (%): 100.0 | Torque (ft-lbs): 3.38 | Torque (%): 100.0 | Speed (RPM): 1,165 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!