3,1500,TEAO,182T,380-400-415 YD
3,1500,TEAO,182T,380-400-415 YD - 182TTTS17033
Part#: 182TTTS17033
Catalog#: 182TTTS17033
Weight: 92 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 380-400-415 V |
Speed | Speed: 1448 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 82.5 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 50 Hz | Current | Current: 4.9-4.9-4.7 A |
Power Factor | Power Factor: 80 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 | Enclosure | Enclosure: Totally Enclosed Air Over |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.05 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380-400-415 V |
Current | Current: 4.9-4.9-4.7 A | Efficiency | Efficiency: 82.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1448 rpm |
Connection Drawing | Connection Drawing: A-EE7340 | Outline Drawing | Outline Drawing: A-SS67889-575 |
Weight | Weight: 92.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.50 | 25%: 2.70 | 50%: 3.20 | 75%: 3.80 | 100%: 4.70 | 115%: 5.20 | 125%: 5.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 0.80 | 50%: 1.40 | 75%: 2.00 | 100%: 2.70 | 115%: 3.10 | 125%: 3.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.5 | 50%: 80.0 | 75%: 82.5 | 100%: 82.5 | 115%: 82.5 | 125%: 81.5 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 42.0 | 50%: 61.5 | 75%: 73.5 | 100%: 80.0 | 115%: 83.0 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,485 | 50%: 1,475 | 75%: 1,460 | 100%: 1,448 | 115%: 1,440 | 125%: 1,430 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.70 | 50%: 5.40 | 75%: 8.00 | 100%: 11.00 | 115%: 12.60 | 125%: 13.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 2.50 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): 12.0 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 37.50 | Current (%): | Torque (ft-lbs): 34.00 | Torque (%): | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 33.00 | Current (%): | Torque (ft-lbs): 36.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 36.00 | Current (%): | Torque (ft-lbs): 34.00 | Torque (%): | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 38.50 | Current (%): | Torque (ft-lbs): 38.00 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 4.70 | Current (%): 100.0 | Torque (ft-lbs): 11.00 | Torque (%): 100.0 | Speed (RPM): 1,445 | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 27.00 | Current (%): | Torque (ft-lbs): 41.50 | Torque (%): | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): 79.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!