3/4,1500,TEAO,182T,3/50/380
3/4,1500,TEAO,182T,3/50/380
Part#: 182TTTS17202
Catalog#: 182TTTS17202
Weight: 93 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.75,0.33 Hp |
Output KW | Output KW: 0.56 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1445,970 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182T | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 71 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 1.6,1 A | Power Factor | Power Factor: 75.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 22.2 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 1.6 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1445 rpm | Connection Drawing | Connection Drawing: A-EE7317 |
Outline Drawing | Outline Drawing: A-SS67889-575 | Voltage | Voltage: 380 V |
Output KW | Output KW: 0.56 kW | Output HP | Output HP: 0.75 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 71 % |
Weight | Weight: 93.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.10 | 25%: 1.15 | 50%: 1.25 | 75%: 1.40 | 100%: 1.60 | 115%: 1.70 | 125%: 1.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.30 | 50%: 0.45 | 75%: 0.65 | 100%: 0.80 | 115%: 0.90 | 125%: 1.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 46.5 | 50%: 61.5 | 75%: 68.5 | 100%: 71.0 | 115%: 71.5 | 125%: 71.5 |
% of Rated Load: Power Factor (%) | 0%: 18.0 | 25%: 40.5 | 50%: 56.0 | 75%: 67.5 | 100%: 75.5 | 115%: 79.5 | 125%: 81.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,480 | 50%: 1,470 | 75%: 1,455 | 100%: 1,445 | 115%: 1,435 | 125%: 1,425 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.65 | 50%: 1.35 | 75%: 2.00 | 100%: 2.70 | 115%: 3.20 | 125%: 3.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 9.50 | Current (%): 594.0 | Torque (ft-lbs): 7.50 | Torque (%): 278.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: 2/3 | Current (Amps): 8.50 | Current (%): 531.0 | Torque (ft-lbs): 8.00 | Torque (%): 296.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: 1/3 | Current (Amps): 10.00 | Current (%): 625.0 | Torque (ft-lbs): 7.50 | Torque (%): 278.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: No Load | Current (Amps): 1.10 | Current (%): 69.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Locked-Rotor | Current (Amps): 10.50 | Current (%): 656.0 | Torque (ft-lbs): 8.50 | Torque (%): 315.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 82.0 | Rated Output (Hp): 0.75 |
Curvepoint: Break-Down | Current (Amps): 6.50 | Current (%): 406.0 | Torque (ft-lbs): 8.70 | Torque (%): 322.0 | Speed (RPM): 975 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 0.75 |
Curvepoint: Full Load | Current (Amps): 1.60 | Current (%): 100.0 | Torque (ft-lbs): 2.70 | Torque (%): 100.0 | Speed (RPM): 1,445 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!