0.75,1200,TENV,182TZ,3/60/230/460
0.75,1200,TENV,182TZ,3/60/230/460
Part#: 182TTTW16079
Catalog#: 182TTTW16079
Weight: 50 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.75 Hp |
Output KW | Output KW: 0.56 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1175 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TZ | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3.4/1.7 A | Power Factor | Power Factor: 50 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 3.4/1.7 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1175 rpm | Connection Drawing | Connection Drawing: 005010.01ME |
Outline Drawing | Outline Drawing: 036389-850 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 0.56 kW | Output HP | Output HP: 0.75 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 84.5 % |
Weight | Weight: 50.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.40 | 25%: 1.44 | 50%: 1.55 | 75%: 1.65 | 100%: 1.70 | 115%: 2.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 25%: 0.26 | 50%: 0.46 | 75%: 0.58 | 100%: 0.66 | 115%: 1.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 70.0 | 50%: 80.0 | 75%: 84.5 | 100%: 84.5 | 115%: 86.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 20.0 | 50%: 40.0 | 75%: 0.5 | 100%: 50.0 | 115%: 0.6 |
% of Rated Load: Speed (RPM) | 0%: 1,195 | 25%: 1,195 | 50%: 1,190 | 75%: 1,180 | 100%: 1,175 | 115%: 1,170 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 48.0 | 115%: 54.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 1.40 | Current (%): 71.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.75 |
Curvepoint: Locked-Rotor | Current (Amps): 11.60 | Current (%): 586.0 | Torque (ft-lbs): 8.75 | Torque (%): 194.0 | Speed (RPM): 0 | Rated Output (KW): 3.70 | Power Factor (%): 0.4 | Rated Output (Hp): 0.75 |
Curvepoint: Pull-Up | Current (Amps): 11.57 | Current (%): 584.0 | Torque (ft-lbs): 8.40 | Torque (%): 187.0 | Speed (RPM): 200 | Rated Output (KW): 3.70 | Power Factor (%): 40.0 | Rated Output (Hp): 0.75 |
Curvepoint: Break-Down | Current (Amps): 6.93 | Current (%): 350.0 | Torque (ft-lbs): 16.00 | Torque (%): 356.0 | Speed (RPM): 1,060 | Rated Output (KW): 3.70 | Power Factor (%): 0.7 | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!