3.1500,TEFC,182TC,3/50/415
3.1500,TEFC,182TC,3/50/415
Part#: 182TTWW17084
Catalog#: 182TTWW17084
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 415 V |
Speed | Speed: 1470 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 4.7 A | Power Factor | Power Factor: 76.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: M |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 6.08 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 4.7 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1470 rpm | Connection Drawing | Connection Drawing: 005102.01ME |
Outline Drawing | Outline Drawing: 035438-1000 | Voltage | Voltage: 415 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 87.5 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.60 | 25%: 2.81 | 50%: 3.30 | 75%: 3.90 | 100%: 4.70 | 115%: 5.20 | 125%: 5.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.22 | 25%: 0.75 | 50%: 1.30 | 75%: 1.90 | 100%: 2.60 | 115%: 2.90 | 125%: 3.20 |
% of Rated Load: Efficiency (%) | 0%: 22.7 | 25%: 75.1 | 50%: 83.9 | 75%: 86.8 | 100%: 87.5 | 115%: 87.7 | 125%: 87.7 |
% of Rated Load: Power Factor (%) | 0%: 11.8 | 25%: 36.9 | 50%: 56.7 | 75%: 68.7 | 100%: 76.2 | 115%: 78.8 | 125%: 80.3 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,495 | 50%: 1,485 | 75%: 1,480 | 100%: 1,470 | 115%: 1,465 | 125%: 1,465 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 47.0 | 115%: 54.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.20 | 25%: 2.60 | 50%: 5.30 | 75%: 8.00 | 100%: 10.80 | 115%: 12.40 | 125%: 13.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 44.54 | Current (%): 948.0 | Torque (ft-lbs): 32.50 | Torque (%): 304.0 | Speed (RPM): 0 | Rated Output (KW): 17.10 | Power Factor (%): 53.6 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 29.40 | Current (%): 626.0 | Torque (ft-lbs): 48.40 | Torque (%): 452.0 | Speed (RPM): 1,180 | Rated Output (KW): 15.30 | Power Factor (%): 72.5 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 4.70 | Current (%): 100.0 | Torque (ft-lbs): 10.70 | Torque (%): 100.0 | Speed (RPM): 1,475 | Rated Output (KW): 2.58 | Power Factor (%): 75.5 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 44.10 | Current (%): 938.0 | Torque (ft-lbs): 20.30 | Torque (%): 190.0 | Speed (RPM): 235 | Rated Output (KW): 17.10 | Power Factor (%): 53.8 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!