Washdown Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 182TC Frame, TEFC

PowerWash™ XT Washdown Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 182TC Frame, TEFC - 182TTWW6026

Part#: 182TTWW6026

Catalog#: 132198.00M

Model#: 182TTWW6026AA

Weight: 76.4 lb

List Price: $1,790.00

Key Features


  • Suitable for 10:1 CT 60 minute duty, otherwise 2:1 CT
  • MAX GUARD® Class F insulation system
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Double sealed ball bearings
  • 303 Stainless steel shaft with spring loaded contact seals in each endshield (Drive end only on TENV motors)
  • Stainless steel conduit box cover, nameplate, fan guard (TEFC) and hardware
  • Cast oversized conduit box with high temperature nitrile gaskets and threaded entrance
  • Plugged drain holes in each endshield for all angle mounting
  • Internal corrosion resistant coatings on frame, base, endshields, rotor and stator
  • USDA-approved, white epoxy RUST-OLEUM® paint

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle