3,3600,TEFC,182UC,1/60/115/208-230
3,3600,TEFC,182UC,1/60/115/208-230
Part#: 182UBFW17002
Catalog#: 182UBFW17002
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182UC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 26.8/14.4-13.4 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .12 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: U | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: UC |
Current | Current: 26.8/14.4-13.4 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: 005054.01ME |
Outline Drawing | Outline Drawing: 035991-950 | Voltage | Voltage: 115/208-230 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 80 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.80 | 25%: 6.14 | 50%: 8.30 | 75%: 10.80 | 100%: 13.40 | 125%: 16.70 | 150%: 20.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.33 | 25%: 0.92 | 50%: 1.52 | 75%: 2.15 | 100%: 2.80 | 125%: 3.50 | 150%: 4.22 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 62.4 | 50%: 70.8 | 75%: 79.2 | 100%: 80.0 | 125%: 79.9 | 150%: 79.2 |
% of Rated Load: Power Factor (%) | 0%: 29.9 | 25%: 65.2 | 50%: 79.6 | 75%: 86.6 | 100%: 89.0 | 125%: 91.0 | 150%: 91.3 |
% of Rated Load: Speed (RPM) | 0%: 3,596 | 25%: 3,580 | 50%: 3,565 | 75%: 3,548 | 100%: 3,530 | 125%: 3,510 | 150%: 3,485 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 56.0 | 125%: 69.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.13 | 50%: 2.25 | 75%: 3.38 | 100%: 4.50 | 125%: 5.60 | 150%: 6.75 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 76.50 | Current (%): 571.0 | Torque (ft-lbs): 10.00 | Torque (%): 222.0 | Speed (RPM): 2,600 | Rated Output (KW): 13.21 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 57.90 | Current (%): 432.0 | Torque (ft-lbs): 12.80 | Torque (%): 284.0 | Speed (RPM): 3,100 | Rated Output (KW): 11.10 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 13.40 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 102.00 | Current (%): 761.0 | Torque (ft-lbs): 10.40 | Torque (%): 231.0 | Speed (RPM): 0 | Rated Output (KW): 17.50 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!