3.75KW,1800,DP,184TC,1/60/240
3.75KW,1800,DP,184TC,1/60/240
Part#: 184TBDR16031
Catalog#: 184TBDR16031
Weight: 86 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3.75KW Hp |
Output KW | Output KW: 3.8 kW | Voltage | Voltage: 240 V |
Speed | Speed: 1845 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 17 A | Power Factor | Power Factor: 92.6 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .433 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 17 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1845 rpm | Connection Drawing | Connection Drawing: A-EE2118P |
Outline Drawing | Outline Drawing: A-SS69025-875 | Voltage | Voltage: 240 V |
Output KW | Output KW: 3.8 kW | Output HP | Output HP: 3.75KW Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 84 % |
Weight | Weight: 86.00 LB | Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!