5,1800,DP,184TC,1/60/208-230
5,1800,DP,184TC,1/60/208-230
Part#: 184TBDR17029
Catalog#: 184TBDR17029
Weight: 87 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 25.0-24.1 A | Power Factor | Power Factor: 81.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized ( Not Protector) | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 25.0-24.1 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1760 rpm | Connection Drawing | Connection Drawing: A-EE9048LZ |
Outline Drawing | Outline Drawing: A-SS69287-925 | Voltage | Voltage: 208-230 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 85.5 % |
Weight | Weight: 87.00 LB | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 25.50 | Current (%): 100.0 | Torque (ft-lbs): 18.00 | Torque (%): 100.0 | Speed (RPM): 1,745 | Rated Output (KW): 5.30 | Power Factor (%): 92.7 | Rated Output (Hp): 6.00 |
Curvepoint: Locked-Rotor | Current (Amps): 145.00 | Current (%): 569.0 | Torque (ft-lbs): 32.30 | Torque (%): 179.0 | Speed (RPM): 0 | Rated Output (KW): 24.60 | Power Factor (%): 72.5 | Rated Output (Hp): 6.00 |
Curvepoint: Pull-Up | Current (Amps): 144.50 | Current (%): 567.0 | Torque (ft-lbs): 31.20 | Torque (%): 173.0 | Speed (RPM): 150 | Rated Output (KW): 24.30 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Break-Down | Current (Amps): 82.90 | Current (%): 325.0 | Torque (ft-lbs): 38.30 | Torque (%): 213.0 | Speed (RPM): 1,540 | Rated Output (KW): 15.70 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Efficiency
Information not available at the moment. Please check back later!