3.75KW,1845,OPEN,184T,1/60/240
3.75KW,1845,OPEN,184T,1/60/240
Part#: 184TBDR17041
Catalog#: 184TBDR17041
Weight: 97 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3.75KW Hp |
Voltage | Voltage: 240 V | Speed | Speed: 1845 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: 184T |
Enclosure | Enclosure: Open Enclosed | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 84 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 17 A |
Power Factor | Power Factor: 92.6 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: L |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 207 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 | UL | UL: No |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 10 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .433 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 17 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1845 rpm | Connection Drawing | Connection Drawing: A-EE2118P |
Outline Drawing | Outline Drawing: A-SS69873-875 | Voltage | Voltage: 240 V |
Output HP | Output HP: 3.75KW Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 84 % | Weight | Weight: 97.00 LB |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!