8,3600,DP,184T,1/60/208-230
8,3600,DP,184T,1/60/208-230
Part#: 184TBDR7069
Catalog#: 184TBDR7069
Weight: 100 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 8 Hp |
Output KW | Output KW: 6 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 3450 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Manual | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 35.0-32.0 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Fixed Clockwise |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: T |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 35.0-32.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3450 rpm | Connection Drawing | Connection Drawing: 005056.61ME |
Outline Drawing | Outline Drawing: OL139069 | Voltage | Voltage: 208-230 V |
Output KW | Output KW: 6 kW | Output HP | Output HP: 8 Hp |
Frame Size | Frame Size: 184 | Weight | Weight: 100.00 LB |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!