6.5,3600,DP,184T,1/60/240
6.5,3600,DP,184T,1/60/240
Part#: 184TBDR7312
Catalog#: 184TBDR7312
Weight: 83 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 6.50 Hp |
Output KW | Output KW: 4.9 kW | Voltage | Voltage: 240 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 25 A | Power Factor | Power Factor: 97.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: E |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized ( Not Protector) | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 25 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: A-EE9048ND |
Outline Drawing | Outline Drawing: A-SS68420-925 | Voltage | Voltage: 240 V |
Output KW | Output KW: 4.9 kW | Output HP | Output HP: 6.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 84 % |
Weight | Weight: 83.00 LB | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 83.70 | Current (%): 349.0 | Torque (ft-lbs): 15.40 | Torque (%): 171.0 | Speed (RPM): 2,786 | Rated Output (KW): 15.80 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Break-Down | Current (Amps): 68.30 | Current (%): 285.0 | Torque (ft-lbs): 17.70 | Torque (%): 196.0 | Speed (RPM): 3,129 | Rated Output (KW): 13.70 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Full Load | Current (Amps): 24.00 | Current (%): 100.0 | Torque (ft-lbs): 9.02 | Torque (%): 100.0 | Speed (RPM): 3,490 | Rated Output (KW): 5.27 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Locked-Rotor | Current (Amps): 131.00 | Current (%): 546.0 | Torque (ft-lbs): 24.50 | Torque (%): 272.0 | Speed (RPM): 0 | Rated Output (KW): 27.00 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Efficiency
Information not available at the moment. Please check back later!