7 1/2,3600,DP,184JMV,1/60/230 (REPLACED BY 184TBDW7320)
7 1/2,3600,DP,184JMV,1/60/230 (REPLACED BY 184TBDW7320)
Part#: 184TBDR7320
Catalog#: 184TBDR7320
Weight: 89 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 33 A | Power Factor | Power Factor: 93 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal Or Shaft Down |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: JM |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 33 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: A-EE9048LV |
Outline Drawing | Outline Drawing: B-SS68842-975 | Voltage | Voltage: 230 V |
Output KW | Output KW: 5.6 kW | Output HP | Output HP: 7.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 84 % |
Weight | Weight: 89.00 LB | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 216.00 | Current (%): | Torque (ft-lbs): 18.60 | Torque (%): | Speed (RPM): 114 | Rated Output (KW): 35.70 | Power Factor (%): | Rated Output (Hp): 8.00 |
Curvepoint: Break-Down | Current (Amps): 131.00 | Current (%): | Torque (ft-lbs): 30.00 | Torque (%): | Speed (RPM): 3,200 | Rated Output (KW): 25.00 | Power Factor (%): | Rated Output (Hp): 8.00 |
Curvepoint: Locked-Rotor | Current (Amps): 216.00 | Current (%): | Torque (ft-lbs): 18.30 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): 36.30 | Power Factor (%): | Rated Output (Hp): 8.00 |
Efficiency
Information not available at the moment. Please check back later!