7.5,3600,DP,184T,1/60/230
7.5,3600,DP,184T,1/60/230
Part#: 184TBDR7322
Catalog#: 184TBDR7322
Weight: 92 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 30.2 A | Power Factor | Power Factor: 97 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: D |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 |
UL | UL: Recognized ( Not Protector) | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 30.2 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: A-EE9048PE |
Outline Drawing | Outline Drawing: A-SS67651-875 | Voltage | Voltage: 230 V |
Output KW | Output KW: 5.6 kW | Output HP | Output HP: 7.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 84 % |
Weight | Weight: 92.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.00 | 25%: 8.25 | 50%: 14.50 | 75%: 21.50 | 100%: 30.20 | 115%: 35.40 | 125%: 39.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.80 | 25%: 1.86 | 50%: 3.32 | 75%: 4.90 | 100%: 6.65 | 115%: 7.82 | 125%: 8.62 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.4 | 50%: 83.5 | 75%: 85.8 | 100%: 84.0 | 115%: 82.4 | 125%: 80.7 |
% of Rated Load: Power Factor (%) | 0%: 86.4 | 25%: 98.0 | 50%: 99.6 | 75%: 99.0 | 100%: 95.7 | 115%: 96.0 | 125%: 94.8 |
% of Rated Load: Speed (RPM) | 0%: 3,592 | 25%: 3,575 | 50%: 3,555 | 75%: 3,525 | 100%: 3,485 | 115%: 3,460 | 125%: 3,430 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.50 | 75%: 8.40 | 100%: 11.30 | 115%: 13.10 | 125%: 14.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 30.20 | Current (%): 100.0 | Torque (ft-lbs): 11.30 | Torque (%): 100.0 | Speed (RPM): 3,485 | Rated Output (KW): 6.65 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 78.40 | Current (%): 260.0 | Torque (ft-lbs): 18.50 | Torque (%): 164.0 | Speed (RPM): 3,214 | Rated Output (KW): 15.40 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 150.00 | Current (%): 497.0 | Torque (ft-lbs): 23.20 | Torque (%): 205.0 | Speed (RPM): 0 | Rated Output (KW): 28.30 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 103.00 | Current (%): 341.0 | Torque (ft-lbs): 13.70 | Torque (%): 121.0 | Speed (RPM): 2,800 | Rated Output (KW): 17.60 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!