5,1800,DP,184T,1/60/230
5,1800,DP,184T,1/60/230
Part#: 184TBDR7674
Catalog#: 184TBDR7674
Weight: 112 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1735 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 84 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 22 A |
Power Factor | Power Factor: 90.2 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: L |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230 V |
Current | Current: 22 A | Efficiency | Efficiency: 84 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1735 rpm |
Connection Drawing | Connection Drawing: A-EE9048LP | Outline Drawing | Outline Drawing: A-SS69558-825 |
Weight | Weight: 112.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.21 | 25%: 9.65 | 50%: 12.90 | 75%: 17.20 | 100%: 22.00 | 115%: 24.90 | 125%: 27.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.53 | 25%: 1.43 | 50%: 2.38 | 75%: 3.40 | 100%: 4.45 | 115%: 5.18 | 125%: 5.67 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 64.6 | 50%: 78.0 | 75%: 81.9 | 100%: 84.0 | 115%: 82.8 | 125%: 82.2 |
% of Rated Load: Power Factor (%) | 0%: 27.9 | 25%: 64.4 | 50%: 80.2 | 75%: 85.9 | 100%: 90.2 | 115%: 90.4 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,772 | 50%: 1,768 | 75%: 1,751 | 100%: 1,743 | 115%: 1,736 | 125%: 1,728 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 66.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.67 | 50%: 7.39 | 75%: 11.20 | 100%: 15.10 | 115%: 17.40 | 125%: 19.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 22.00 | Current (%): 100.0 | Torque (ft-lbs): 15.10 | Torque (%): 100.0 | Speed (RPM): 1,735 | Rated Output (KW): 4.45 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 76.40 | Current (%): 347.0 | Torque (ft-lbs): 38.10 | Torque (%): 252.0 | Speed (RPM): 1,540 | Rated Output (KW): 15.10 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 83.70 | Current (%): 380.0 | Torque (ft-lbs): 34.50 | Torque (%): 228.0 | Speed (RPM): 1,379 | Rated Output (KW): 15.90 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 140.50 | Current (%): 639.0 | Torque (ft-lbs): 38.10 | Torque (%): 252.0 | Speed (RPM): 0 | Rated Output (KW): 27.20 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!