6,1800,DP,184TC,1/60/208-230
6,1800,DP,184TC,1/60/208-230
Part#: 184TBDW17031
Catalog#: 184TBDW17031
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 6 Hp |
Output KW | Output KW: 4.5 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 1730 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 28.0-24.0 A | Power Factor | Power Factor: 96 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized ( Not Protector) | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .41 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 28.0-24.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1730 rpm | Connection Drawing | Connection Drawing: 005056.03ME |
Outline Drawing | Outline Drawing: 035633-1150 | Voltage | Voltage: 208-230 V |
Output KW | Output KW: 4.5 kW | Output HP | Output HP: 6 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 84 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.90 | 25%: 7.20 | 50%: 12.20 | 75%: 17.80 | 100%: 24.00 | 115%: 28.20 | 125%: 31.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.52 | 25%: 1.56 | 50%: 2.73 | 75%: 3.97 | 100%: 5.30 | 115%: 6.25 | 125%: 6.99 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 71.1 | 50%: 81.7 | 75%: 83.9 | 100%: 84.0 | 115%: 81.5 | 125%: 79.1 |
% of Rated Load: Power Factor (%) | 0%: 77.2 | 25%: 94.2 | 50%: 97.1 | 75%: 97.0 | 100%: 96.0 | 115%: 96.4 | 125%: 96.2 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,780 | 50%: 1,762 | 75%: 1,748 | 100%: 1,730 | 115%: 1,716 | 125%: 1,704 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 120.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.39 | 50%: 8.90 | 75%: 13.41 | 100%: 18.06 | 115%: 20.90 | 125%: 22.85 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 92.50 | Current (%): 385.0 | Torque (ft-lbs): 27.35 | Torque (%): 151.0 | Speed (RPM): 1,340 | Rated Output (KW): 16.30 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Break-Down | Current (Amps): 66.00 | Current (%): 275.0 | Torque (ft-lbs): 34.00 | Torque (%): 188.0 | Speed (RPM): 1,570 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Locked-Rotor | Current (Amps): 134.00 | Current (%): 558.0 | Torque (ft-lbs): 44.80 | Torque (%): 248.0 | Speed (RPM): 0 | Rated Output (KW): 27.60 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Curvepoint: Full Load | Current (Amps): 24.00 | Current (%): 100.0 | Torque (ft-lbs): 18.06 | Torque (%): 100.0 | Speed (RPM): 1,730 | Rated Output (KW): 5.30 | Power Factor (%): 0.0 | Rated Output (Hp): 6.00 |
Efficiency
Information not available at the moment. Please check back later!