5/7,3600/3600,DPAO,184TZ,1/60/60/230#230
5/7,3600/3600,DPAO,184TZ,1/60/60/230#230
Part#: 184TBDW17302
Catalog#: 184TBDW17302
Weight: 98.4 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3540 rpm | Service Factor | Service Factor: 1.4 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Drip Proof Air Over |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 84.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 21 A | Power Factor | Power Factor: 96.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: P |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Service Factor | Service Factor: 1.4 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 21 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3540 rpm | Connection Drawing | Connection Drawing: 005018.30 |
Outline Drawing | Outline Drawing: 035613-1150 | Voltage | Voltage: 230 V |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 84.5 % |
Weight | Weight: 98.40 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 100% | 140% |
---|---|---|
% of Rated Load: Current (Amps) | 100%: 21.00 | 140%: 29.00 |
% of Rated Load: Rated Output (KW) | 100%: 4.50 | 140%: 6.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 241.00 | Current (%): 870.0 | Torque (ft-lbs): 21.10 | Torque (%): 203.0 | Speed (RPM): 0 | Rated Output (KW): 41.12 | Power Factor (%): 74.3 | Rated Output (Hp): 7.00 |
Curvepoint: Full Load | Current (Amps): 27.70 | Current (%): 100.0 | Torque (ft-lbs): 10.40 | Torque (%): 100.0 | Speed (RPM): 3,540 | Rated Output (KW): 6.13 | Power Factor (%): 96.3 | Rated Output (Hp): 7.00 |
Curvepoint: Break-Down | Current (Amps): 127.00 | Current (%): 458.0 | Torque (ft-lbs): 32.30 | Torque (%): 311.0 | Speed (RPM): 3,130 | Rated Output (KW): 23.50 | Power Factor (%): 80.2 | Rated Output (Hp): 7.00 |
Efficiency
Information not available at the moment. Please check back later!