4.5,1800,DP,184T,1/60/230
4.5,1800,DP,184T,1/60/230
Part#: 184TBDW7056
Catalog#: 184TBDW7056
Weight: 90 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 4.50 Hp |
Output KW | Output KW: 3.4 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 18.2 A | Power Factor | Power Factor: 98 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 18.2 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: 005018.01ME |
Outline Drawing | Outline Drawing: 035859-1100 | Voltage | Voltage: 230 V |
Output KW | Output KW: 3.4 kW | Output HP | Output HP: 4.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 84 % |
Weight | Weight: 90.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 100% |
---|---|
% of Rated Load: Current (Amps) | 100%: 18.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 131.50 | Current (%): 598.0 | Torque (ft-lbs): 34.90 | Torque (%): 233.0 | Speed (RPM): 0 | Rated Output (KW): 26.75 | Power Factor (%): 87.3 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 133.20 | Current (%): 605.0 | Torque (ft-lbs): 29.30 | Torque (%): 195.0 | Speed (RPM): 200 | Rated Output (KW): 26.75 | Power Factor (%): 87.3 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 74.30 | Current (%): 338.0 | Torque (ft-lbs): 39.00 | Torque (%): 260.0 | Speed (RPM): 1,550 | Rated Output (KW): 16.18 | Power Factor (%): 75.7 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 22.00 | Current (%): 100.0 | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 1,750 | Rated Output (KW): 4.42 | Power Factor (%): 98.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!