5,1800,TEFC,184TC,1/60/208-230
5,1800,TEFC,184TC,1/60/208-230
Part#: 184TBFR17037
Catalog#: 184TBFR17037
Weight: 83 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 22.8-20.2 A | Power Factor | Power Factor: 98.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 22.8-20.2 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: A-EE9048LP |
Outline Drawing | Outline Drawing: A-SS69453-875 | Voltage | Voltage: 208-230 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 82.6 % |
Weight | Weight: 83.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.20 | 25%: 6.85 | 50%: 10.70 | 75%: 15.20 | 100%: 20.20 | 115%: 23.60 | 125%: 25.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.59 | 25%: 1.50 | 50%: 2.44 | 75%: 3.44 | 100%: 4.52 | 115%: 5.37 | 125%: 5.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 62.5 | 50%: 76.4 | 75%: 81.4 | 100%: 82.5 | 115%: 80.0 | 125%: 78.5 |
% of Rated Load: Power Factor (%) | 0%: 83.0 | 25%: 95.5 | 50%: 99.0 | 75%: 99.0 | 100%: 98.8 | 115%: 99.0 | 125%: 98.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,765 | 100%: 1,750 | 115%: 1,735 | 125%: 1,725 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.66 | 50%: 7.37 | 75%: 11.10 | 100%: 15.00 | 115%: 17.40 | 125%: 18.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 98.20 | Current (%): 486.0 | Torque (ft-lbs): 28.80 | Torque (%): 192.0 | Speed (RPM): 1,493 | Rated Output (KW): 16.80 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 142.00 | Current (%): 703.0 | Torque (ft-lbs): 38.00 | Torque (%): 253.0 | Speed (RPM): 0 | Rated Output (KW): 25.00 | Power Factor (%): 76.5 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 75.00 | Current (%): 371.0 | Torque (ft-lbs): 35.90 | Torque (%): 239.0 | Speed (RPM): 1,679 | Rated Output (KW): 14.90 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 20.20 | Current (%): 100.0 | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 1,750 | Rated Output (KW): 4.52 | Power Factor (%): 98.8 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!