Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184JM Frame, TEFC

Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184JM Frame, TEFC
Part#: 184TBFR7315
Catalog#: Z433
Model#: 184TBFR7315AN
Weight: 87 lb
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- Ball bearings, mechanically locked on shaft end
- Capacitor start/capacitor run design for higher efficiency
- Continuous duty
- 1.0 Service Factor (except as noted)
- UL Recognized and CSA Certified
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3510 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184JM | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 22.4 A | Power Factor | Power Factor: 91.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 19.75 in |
Frame Length | Frame Length: 8.25 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.28 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: JM |
Current | Current: 22.4 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3510 rpm |
Connection Drawing | Connection Drawing: A-EE9048LV | Outline Drawing | Outline Drawing: A-SS67618-825 |
Voltage | Voltage: 230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 80 % |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 87.00 LB |
Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.40.6040 |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 100% | 115% |
---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.90 | 100%: 21.43 | 115%: 24.58 |
% of Rated Load: Rated Output (KW) | 0%: 0.51 | 100%: 4.65 | 115%: 5.35 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 100%: 80.0 | 115%: 79.9 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 22.40 | Current (%): 100.0 | Torque (ft-lbs): 7.46 | Torque (%): 100.0 | Speed (RPM): 3,510 | Rated Output (KW): 4.65 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |