4,1800,184TCZ,TEFC,1/60/208-230
4,1800,184TCZ,TEFC,1/60/208-230 - 184TBFW17053
Part#: 184TBFW17053
Catalog#: 184TBFW17053
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 4 Hp |
Output KW | Output KW: 3 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 1766 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TCZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 84 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 17.4-16.0 A |
Power Factor | Power Factor: 96 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: L |
KVA Code | KVA Code: j | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 4 Hp | Output KW | Output KW: 3 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TCZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 208-230 V |
Current | Current: 17.4-16.0 A | Efficiency | Efficiency: 84 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1766 rpm |
Connection Drawing | Connection Drawing: 005018.01ME | Outline Drawing | Outline Drawing: 036127-1050 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.59 | 25%: 6.25 | 50%: 9.20 | 75%: 12.50 | 100%: 16.00 | 115%: 18.32 |
% of Rated Load: Rated Output (KW) | 0%: 0.38 | 25%: 1.22 | 50%: 1.97 | 75%: 2.74 | 100%: 3.55 | 115%: 4.05 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 61.0 | 50%: 75.7 | 75%: 81.5 | 100%: 84.0 | 115%: 84.6 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 85.1 | 50%: 93.0 | 75%: 95.3 | 100%: 96.0 | 115%: 96.1 |
% of Rated Load: Speed (RPM) | 0%: 1,799 | 25%: 1,792 | 50%: 1,784 | 75%: 1,775 | 100%: 1,766 | 115%: 1,760 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 129.00 | Current (%): 0.0 | Torque (ft-lbs): 41.24 | Torque (%): 345.0 | Speed (RPM): 0 | Rated Output (KW): 25.90 | Power Factor (%): 87.0 | Rated Output (Hp): 4.00 |
Curvepoint: Break-Down | Current (Amps): 64.00 | Current (%): 0.0 | Torque (ft-lbs): 33.42 | Torque (%): 281.0 | Speed (RPM): 1,566 | Rated Output (KW): 11.90 | Power Factor (%): 62.0 | Rated Output (Hp): 4.00 |
Curvepoint: Full Load | Current (Amps): 16.00 | Current (%): 0.0 | Torque (ft-lbs): 11.89 | Torque (%): 0.0 | Speed (RPM): 1,766 | Rated Output (KW): 3.55 | Power Factor (%): 96.0 | Rated Output (Hp): 4.00 |
Curvepoint: Pull-Up | Current (Amps): 54.00 | Current (%): 0.0 | Torque (ft-lbs): 28.97 | Torque (%): 225.0 | Speed (RPM): 1,000 | Rated Output (KW): 10.70 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Efficiency
Information not available at the moment. Please check back later!