1.5,1200,TEFC,184T,1/60/115/208-230
1.5,1200,TEFC,184T,1/60/115/208-230
Part#: 184TBFW17076
Catalog#: 184TBFW17076
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 1180 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 75.3 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 16.0/8.9-8.0 A | Power Factor | Power Factor: 81 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 16.0/8.9-8.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1180 rpm | Connection Drawing | Connection Drawing: 005054.01 |
Outline Drawing | Outline Drawing: 035352-1200 | Voltage | Voltage: 115/208-230 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 75.3 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.40 | 25%: 5.00 | 50%: 5.60 | 75%: 6.60 | 100%: 8.00 | 115%: 8.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.41 | 25%: 0.61 | 50%: 0.90 | 75%: 1.20 | 100%: 1.48 | 115%: 1.65 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 45.3 | 50%: 62.6 | 75%: 71.3 | 100%: 75.3 | 115%: 78.0 |
% of Rated Load: Power Factor (%) | 0%: 40.0 | 25%: 3.7 | 50%: 68.5 | 75%: 77.2 | 100%: 81.0 | 115%: 84.3 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,175 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 56.00 | Current (%): 0.0 | Torque (ft-lbs): 17.65 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 72.5 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 8.00 | Current (%): 0.0 | Torque (ft-lbs): 6.65 | Torque (%): 0.0 | Speed (RPM): 1,183 | Rated Output (KW): 1.48 | Power Factor (%): 81.0 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!