2,3600,DP,184TCZ,1/60/115/230
2,3600,DP,184TCZ,1/60/115/230
Part#: 184TCDR17007
Catalog#: 184TCDR17007
Weight: 48 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 3460 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TCZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 71.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 22.8/11.4 A | Power Factor | Power Factor: 78.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 2.66 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 22.8/11.4 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3460 rpm | Connection Drawing | Connection Drawing: A-EE7085FP |
Outline Drawing | Outline Drawing: A-SS69784-625 | Voltage | Voltage: 115/230 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 71.5 % |
Weight | Weight: 48.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.70 | 25%: 6.22 | 50%: 7.50 | 75%: 9.15 | 100%: 11.40 | 115%: 12.60 | 125%: 13.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.41 | 25%: 0.69 | 50%: 1.11 | 75%: 1.56 | 100%: 2.05 | 115%: 2.36 | 125%: 2.58 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 53.0 | 50%: 66.0 | 75%: 71.0 | 100%: 71.5 | 115%: 71.0 | 125%: 70.5 |
% of Rated Load: Power Factor (%) | 0%: 31.8 | 25%: 48.0 | 50%: 64.5 | 75%: 74.0 | 100%: 78.3 | 115%: 81.5 | 125%: 82.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,549 | 75%: 3,524 | 100%: 3,485 | 115%: 3,476 | 125%: 3,462 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 25.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.73 | 50%: 1.48 | 75%: 2.24 | 100%: 3.00 | 115%: 3.48 | 125%: 3.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 38.90 | Current (%): | Torque (ft-lbs): 5.30 | Torque (%): | Speed (RPM): 2,771 | Rated Output (KW): 6.36 | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 29.90 | Current (%): | Torque (ft-lbs): 6.33 | Torque (%): | Speed (RPM): 3,157 | Rated Output (KW): 5.48 | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 56.70 | Current (%): | Torque (ft-lbs): 5.64 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): 9.17 | Power Factor (%): | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!