1 1/2,1160,DP,184T,1/60/208
1 1/2,1160,DP,184T,1/60/208
Part#: 184TCDR17078
Catalog#: 184TCDR17078
Weight: 61 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 208 V |
Speed | Speed: 1160 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 68 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 12.7 A | Power Factor | Power Factor: 59.4 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 1.2 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 12.7 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1160 rpm | Connection Drawing | Connection Drawing: A-EE7090JR |
Outline Drawing | Outline Drawing: A-SS65665-825 | Voltage | Voltage: 208 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 68 % |
Weight | Weight: 61.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.62 | 25%: 9.73 | 50%: 10.39 | 75%: 11.50 | 100%: 12.72 | 125%: 14.49 |
% of Rated Load: Rated Output (KW) | 0%: 0.29 | 25%: 0.57 | 50%: 0.90 | 75%: 1.22 | 100%: 1.63 | 125%: 1.97 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 47.5 | 50%: 62.9 | 75%: 68.0 | 100%: 68.0 | 125%: 70.5 |
% of Rated Load: Power Factor (%) | 0%: 14.3 | 25%: 28.7 | 50%: 41.7 | 75%: 51.2 | 100%: 59.4 | 125%: 65.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,191 | 50%: 1,183 | 75%: 1,175 | 100%: 1,160 | 125%: 1,150 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 125%: 75.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 17.90 | Torque (%): 267.0 | Speed (RPM): 1,032 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 54.40 | Current (%): 473.0 | Torque (ft-lbs): 13.30 | Torque (%): 199.0 | Speed (RPM): 0 | Rated Output (KW): 9.70 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 12.30 | Torque (%): 184.0 | Speed (RPM): 157 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 11.50 | Current (%): 100.0 | Torque (ft-lbs): 6.70 | Torque (%): 100.0 | Speed (RPM): 1,160 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!