4,1800/1500,DP,184T,1/60/50/208-230
4,1800/1500,DP,184T,1/60/50/208-230
Part#: 184TCDR7063
Catalog#: 184TCDR7063
Weight: 90 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 4 Hp |
Output KW | Output KW: 3 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 78.5 % |
Ambient Temperature | Ambient Temperature: 60 °C | Frequency | Frequency: 60 Hz |
Current | Current: 22.0-21.5 A | Power Factor | Power Factor: 74.6 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .388 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 22.0-21.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: A-EE7090KU |
Outline Drawing | Outline Drawing: A-SS65665-825 | Voltage | Voltage: 208-230 V |
Output KW | Output KW: 3 kW | Output HP | Output HP: 4 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 78.5 % |
Weight | Weight: 90.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 22.00 | 125%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 3.80 | 125%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 78.5 | 125%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 74.6 | 125%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 0 | 25%: 0 | 50%: 0 | 75%: 0 | 100%: 1,750 | 125%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 125%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Curvepoint: Locked-Rotor | Current (Amps): 145.00 | Current (%): 0.0 | Torque (ft-lbs): 34.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 28.60 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Curvepoint: Break-Down | Current (Amps): 80.00 | Current (%): 0.0 | Torque (ft-lbs): 32.50 | Torque (%): 0.0 | Speed (RPM): 1,614 | Rated Output (KW): 10.30 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Efficiency
Information not available at the moment. Please check back later!