5,3600,DP,184TCV,1/60/230
5,3600,DP,184TCV,1/60/230
Part#: 184TCDR8303
Catalog#: 184TCDR8303
Weight: 92 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3510 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TCV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 24 A | Power Factor | Power Factor: 82.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCV |
Current | Current: 24 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3510 rpm | Connection Drawing | Connection Drawing: A-EE7090JM |
Outline Drawing | Outline Drawing: A-SS65197-775 | Voltage | Voltage: 230 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 80 % |
Weight | Weight: 92.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.84 | 25%: 11.50 | 50%: 14.70 | 75%: 18.90 | 100%: 24.00 | 115%: 27.60 | 125%: 30.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.37 | 25%: 1.36 | 50%: 2.38 | 75%: 3.48 | 100%: 4.68 | 115%: 5.45 | 125%: 6.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.8 | 50%: 78.2 | 75%: 80.6 | 100%: 80.0 | 115%: 78.8 | 125%: 77.8 |
% of Rated Load: Power Factor (%) | 0%: 20.0 | 25%: 51.0 | 50%: 70.2 | 75%: 79.6 | 100%: 82.3 | 115%: 86.0 | 125%: 86.6 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,573 | 50%: 3,557 | 75%: 3,535 | 100%: 3,510 | 115%: 3,495 | 125%: 3,482 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 52.0 | 115%: 70.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.83 | 50%: 3.68 | 75%: 5.55 | 100%: 7.50 | 115%: 8.70 | 125%: 9.36 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 140.00 | Current (%): 583.0 | Torque (ft-lbs): 11.20 | Torque (%): 149.0 | Speed (RPM): 814 | Rated Output (KW): 22.40 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 141.00 | Current (%): 588.0 | Torque (ft-lbs): 14.70 | Torque (%): 196.0 | Speed (RPM): 0 | Rated Output (KW): 22.20 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 72.50 | Current (%): 302.0 | Torque (ft-lbs): 16.00 | Torque (%): 213.0 | Speed (RPM): 3,343 | Rated Output (KW): 13.80 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 24.00 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,510 | Rated Output (KW): 4.68 | Power Factor (%): 82.3 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!