Jet Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184JP Frame, DP

Jet Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184JP Frame, DP

Part#: 184TCDW7909

Catalog#: Z1427

Model#: 184TCDW7909AA

Weight: 78.4 lb

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle