3,1200,DP,184TV,3/60/200/400
3,1200,DP,184TV,3/60/200/400
Part#: 184THDBD37076
Catalog#: 184THDBD37076
Weight: 90 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 1.125 in |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS600249 |
Packaged Length | Packaged Length: 21.00 IN | Weight | Weight: 90.00 LB |
Packaged Width | Packaged Width: 16.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 17.00 IN |
Efficiency
Information not available at the moment. Please check back later!