7.5/5,3600/3000,TEFC,184TC,3/60/50/230/460#190/380

7.5/5,3600/3000,TEFC,184TC,3/60/50/230/460#190/380

Part#: 184THFBD34001

Catalog#: 184THFBD34001

Weight: 216 lb

Specifications


Shaft Diameter Shaft Diameter: 1.125 in
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS600201-200
Packaged Length Packaged Length: 25.00 IN Weight Weight: 216.00 LB
Packaged Width Packaged Width: 21.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 18.00 IN

Efficiency


Information not available at the moment. Please check back later!