Severe Duty Motor, 1.50 HP, 3 Ph, 60 Hz, 460 V, 900 & 900 RPM, 184T Frame, TEFC

Severe Duty Motor, 1.50 HP, 3 Ph, 60 Hz, 460 V, 900 & 900 RPM, 184T Frame, TEFC
Part#: 184THFCD9101
Catalog#: W510A
Model#: 184THFCD9101AA
Weight: 97 lb
List Price: $2,310.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Meets IEEE-841 standard for severe duty applications, Drip Cover Provisions
- 100% cast iron construction for rigidity and reduced vibration; Actual test and vibration data supplied with each motor; And Automotive Duty - GM7E-TA Special Vibration
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- Hazardous Duty® motor division 2 CSA certification nameplate Division 2: Class 1 groups A,B,C,D this is for TEFC models, T2B temp code and Meets IEEE45 USCG marine duty, API RPI4F for offshore
- MAX GUARD® Class H insulation system, Provisions to add stub shaft for an encoder (182T-449T, TEFC only)
- Constant torque for inverter duty, 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Brass Drain & Breather, Provisions to add stub shaft for an encoder (182T-449T, TEFC only)
- Shaft Grounding Ring (SGR), Bearing Current Protection (BCP)™ Bearing caps, Precision balanced to .08”/sec
- UL® recognized (through 449T), CSA certified and CE® marked; with a Five year warranty
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 460 V |
Speed | Speed: 868 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 78.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 2.5 A | Power Factor | Power Factor: 67 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 11.99 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 10:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 2.5 A | Synchronous RPM | Synchronous RPM: 900 & 900 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 868 rpm |
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS600210-200 |
Voltage | Voltage: 460 V | Output KW | Output KW: 1.1 kW |
Output HP | Output HP: 1.50 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 78.5 % | Packaged Length | Packaged Length: 22.19 IN |
Weight | Weight: 97.00 LB | UPC | UPC: 722856211989 |
Packaged Width | Packaged Width: 16.50 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.80 | 25%: 1.90 | 50%: 2.00 | 75%: 2.30 | 100%: 2.50 | 115%: 2.80 | 125%: 3.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.16 | 25%: 0.44 | 50%: 0.74 | 75%: 1.06 | 100%: 1.40 | 115%: 1.62 | 125%: 1.78 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 63.8 | 50%: 75.8 | 75%: 78.5 | 100%: 78.5 | 115%: 78.5 | 125%: 77.5 |
% of Rated Load: Power Factor (%) | 0%: 10.5 | 25%: 29.8 | 50%: 46.5 | 75%: 59.2 | 100%: 67.0 | 115%: 71.0 | 125%: 73.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 892 | 50%: 885 | 75%: 875 | 100%: 868 | 115%: 860 | 125%: 855 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.22 | 50%: 4.47 | 75%: 6.76 | 100%: 9.11 | 115%: 10.55 | 125%: 11.55 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 10.50 | Current (%): 403.0 | Torque (ft-lbs): 16.50 | Torque (%): 181.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 14.50 | Current (%): 557.0 | Torque (ft-lbs): 15.00 | Torque (%): 143.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 13.20 | Current (%): 507.0 | Torque (ft-lbs): 13.40 | Torque (%): 147.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 8.20 | Current (%): 325.0 | Torque (ft-lbs): 21.80 | Torque (%): 240.0 | Speed (RPM): 680 | Rated Output (KW): 0.00 | Power Factor (%): 69.0 | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 1.90 | Current (%): 71.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 10.5 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 16.60 | Current (%): 637.0 | Torque (ft-lbs): 15.90 | Torque (%): 175.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 52.0 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.60 | Current (%): 100.0 | Torque (ft-lbs): 9.10 | Torque (%): 100.0 | Speed (RPM): 868 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!