Encoder Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 184TC Frame, TENV

Encoder Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 184TC Frame, TENV
Part#: 184THTCD8028
Catalog#: Y564A
Model#: 184THTCD8028BA
Weight: 133 lb
List Price: $2,822.00
Your Price: Login is Required
Key Features
- MAX GUARD® Class H insulation system
- Constant torque operation from 0 to base speed on vector drive
- Constant HP operation to twice base speed (143-256 frame);1.5 times base (all others)
- Optimized for operation with IGBT inverter (NEMA Design A)
- Normally closed thermostats (one per phase, class F)
- BCP (Bearing Current Protection)
- Encoder provisions included on opposite drive end
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TC | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 13.0/6.5 A |
Power Factor | Power Factor: 77 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: SPECIAL | Design Code | Design Code: INV |
KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6306 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.012 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2000:1 |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TC |
Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Current | Current: 13.0/6.5 A |
Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1 |
Speed | Speed: 1760 rpm | Connection Drawing | Connection Drawing: EE7308T |
Outline Drawing | Outline Drawing: SS600239-200 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 133.00 LB |
UPC | UPC: 722856201911 | Packaged Width | Packaged Width: 16.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.20 | 25%: 4.40 | 50%: 4.90 | 75%: 5.80 | 100%: 6.50 | 115%: 7.60 | 125%: 8.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.20 | 50%: 2.15 | 75%: 3.15 | 100%: 4.20 | 115%: 4.82 | 125%: 5.25 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 78.0 | 50%: 86.5 | 75%: 88.5 | 100%: 89.5 | 115%: 89.0 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 7.4 | 25%: 34.2 | 50%: 55.0 | 75%: 68.5 | 100%: 77.0 | 115%: 80.2 | 125%: 81.8 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,782 | 75%: 1,775 | 100%: 1,760 | 115%: 1,760 | 125%: 1,755 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.67 | 50%: 7.40 | 75%: 11.10 | 100%: 14.90 | 115%: 17.20 | 125%: 18.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 6.50 | Current (%): 100.0 | Torque (ft-lbs): 14.90 | Torque (%): 100.0 | Speed (RPM): 1,760 | Rated Output (KW): 4.20 | Power Factor (%): 77.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 46.00 | Current (%): 708.0 | Torque (ft-lbs): 67.50 | Torque (%): 453.0 | Speed (RPM): 1,272 | Rated Output (KW): 25.55 | Power Factor (%): 70.2 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 67.20 | Current (%): 1,034.0 | Torque (ft-lbs): 48.50 | Torque (%): 326.0 | Speed (RPM): 0 | Rated Output (KW): 28.05 | Power Factor (%): 52.2 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!