Inverter (Vector) Duty Motor, 2 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 184TC Frame, TENV
Black Max® Inverter (Vector) Duty Motor, 2 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 184TC Frame, TENV - 184THTHD7776
Part#: 184THTHD7776
Catalog#: Y540A
Model#: 184THTHD7776AA
Weight: 96 lb
List Price: $2,732.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
| Output KW | Output KW: 1.5 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1175 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 184TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 85.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 6.6/3.3 A |
| Power Factor | Power Factor: 64.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
| KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6306 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 5.994 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 1000:1 |
| Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Efficiency | Efficiency: 85.5 % |
| Service Factor | Service Factor: 1 | Speed | Speed: 1175 rpm |
| Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS621254-200 |
| Weight | Weight: 96.00 LB | UPC | UPC: 722856219893 |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.40 | 25%: 2.45 | 50%: 2.60 | 75%: 2.85 | 100%: 3.30 | 115%: 3.60 | 125%: 3.80 |
| % of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.52 | 50%: 0.91 | 75%: 1.31 | 100%: 1.73 | 115%: 1.98 | 125%: 2.16 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 70.5 | 50%: 81.0 | 75%: 84.4 | 100%: 85.5 | 115%: 85.6 | 125%: 85.5 |
| % of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 26.0 | 50%: 43.0 | 75%: 56.0 | 100%: 64.5 | 115%: 69.0 | 125%: 71.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,188 | 75%: 1,182 | 100%: 1,175 | 115%: 1,172 | 125%: 1,170 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.40 | 75%: 6.60 | 100%: 8.94 | 115%: 10.30 | 125%: 11.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 27.50 | Current (%): 833.0 | Torque (ft-lbs): 26.00 | Torque (%): 291.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 58.5 | Rated Output (Hp): 2.00 |
| Curvepoint: Break-Down | Current (Amps): 19.00 | Current (%): 576.0 | Torque (ft-lbs): 34.00 | Torque (%): 380.0 | Speed (RPM): 875 | Rated Output (KW): 0.00 | Power Factor (%): 70.5 | Rated Output (Hp): 2.00 |
| Curvepoint: Full Load | Current (Amps): 3.30 | Current (%): 100.0 | Torque (ft-lbs): 8.94 | Torque (%): 100.0 | Speed (RPM): 1,175 | Rated Output (KW): 0.00 | Power Factor (%): 64.5 | Rated Output (Hp): 2.00 |
| Curvepoint: No Load | Current (Amps): 2.40 | Current (%): 73.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 7.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!