1,900,TENV,184TC,3/60/575
1,900,TENV,184TC,3/60/575
Part#: 184THTN18101
Catalog#: 184THTN18101
Weight: 86 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 575 V |
Speed | Speed: 900 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 0 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 2.2 A | Power Factor | Power Factor: 9.1 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 21.58 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 2.2 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 900 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: 035919-800 | Voltage | Voltage: 575 V |
Output KW | Output KW: 0.75 kW | Output HP | Output HP: 1 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 0 % |
Weight | Weight: 86.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.12 | 25%: 1.20 | 50%: 1.28 | 75%: 1.36 | 100%: 1.60 | 115%: 1.68 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.30 | 50%: 0.50 | 75%: 0.70 | 100%: 0.95 | 115%: 1.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 62.5 | 50%: 75.5 | 75%: 78.5 | 100%: 80.0 | 115%: 80.0 |
% of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 25.0 | 50%: 40.0 | 75%: 51.0 | 100%: 64.0 | 115%: 66.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 892 | 50%: 885 | 75%: 878 | 100%: 860 | 115%: 865 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 1.40 | Current (%): 74.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 8.20 | Current (%): 432.0 | Torque (ft-lbs): 8.50 | Torque (%): 142.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 42.0 | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 2.00 | Current (%): 105.0 | Torque (ft-lbs): 6.00 | Torque (%): 100.0 | Speed (RPM): 870 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 8.00 | Current (%): 421.0 | Torque (ft-lbs): 8.00 | Torque (%): 133.0 | Speed (RPM): 150 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 5.00 | Current (%): 263.0 | Torque (ft-lbs): 14.00 | Torque (%): 233.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 64.0 | Rated Output (Hp): 1.00 |
Curvepoint: 2/3 | Current (Amps): 7.00 | Current (%): 368.0 | Torque (ft-lbs): 8.50 | Torque (%): 142.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 7.50 | Current (%): 395.0 | Torque (ft-lbs): 8.00 | Torque (%): 133.0 | Speed (RPM): 250 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!