2,1500,TENV,184TC,3/50/400
2,1500,TENV,184TC,3/50/400
Part#: 184THTY14032
Catalog#: 184THTY14032
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 400 V |
Speed | Speed: 1465 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 82.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 3.5 A | Power Factor | Power Factor: 73.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: N |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 3.5 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1465 rpm | Connection Drawing | Connection Drawing: 005010.20 |
Outline Drawing | Outline Drawing: 036119ME-950 | Voltage | Voltage: 400 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 82.8 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.28 | 25%: 2.43 | 50%: 2.66 | 75%: 3.04 | 100%: 3.52 | 115%: 3.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.16 | 25%: 0.55 | 50%: 0.95 | 75%: 1.40 | 100%: 1.80 | 115%: 2.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 67.5 | 50%: 78.5 | 75%: 82.5 | 100%: 82.8 | 115%: 83.5 |
% of Rated Load: Power Factor (%) | 0%: 9.9 | 25%: 32.5 | 50%: 50.5 | 75%: 64.0 | 100%: 73.5 | 115%: 76.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,495 | 50%: 1,485 | 75%: 1,480 | 100%: 1,465 | 115%: 1,470 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 40.00 | Current (%): 1,081.0 | Torque (ft-lbs): 44.80 | Torque (%): 622.0 | Speed (RPM): 0 | Rated Output (KW): 16.00 | Power Factor (%): 61.0 | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 3.70 | Current (%): 100.0 | Torque (ft-lbs): 7.20 | Torque (%): 100.0 | Speed (RPM): 1,465 | Rated Output (KW): 1.80 | Power Factor (%): 73.5 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 28.20 | Current (%): 762.0 | Torque (ft-lbs): 44.80 | Torque (%): 622.0 | Speed (RPM): 960 | Rated Output (KW): 14.80 | Power Factor (%): 79.7 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 36.00 | Current (%): 973.0 | Torque (ft-lbs): 40.00 | Torque (%): 556.0 | Speed (RPM): 130 | Rated Output (KW): 0.00 | Power Factor (%): 60.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!