Inverter (Vector) Duty Motor

Black Max®-PM Inverter (Vector) Duty Motor - 184TPFRB10214
Part#: 184TPFRB10214
Catalog#: SY067
Model#: 184TPFRB10214A
Weight: 130 lb
List Price: $2,743.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- IP54 ingress protection (IP55 or IP56 available)
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design
- Provisions for optional “BCP” (Bearing Current Protection)
- Requires Drive for Operation
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
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |