5,1800,TENV,184JM,3/90/575
5,1800,TENV,184JM,3/90/575
Part#: 184TPNSB10611
Catalog#: 184TPNSB10611
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1800 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184JM | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 94.9 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 150 Hz | Current | Current: 4.5 A |
Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: No Design Code |
KVA Code | KVA Code: NO KVA CODE | Drive End Bearing Size | Drive End Bearing Size: 6207 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: JM | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: JM |
Frequency | Frequency: 150 Hz | Voltage | Voltage: 575 V |
Current | Current: 4.5 A | Efficiency | Efficiency: 94.9 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1800 rpm |
Connection Drawing | Connection Drawing: EE7300T | Outline Drawing | Outline Drawing: 036408-1000 |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!