3,3600,184T,TENV,3/180/230
3,3600,184T,TENV,3/180/230
Part#: 184TPNSC10294
Catalog#: 184TPNSC10294
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3600 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 180 Hz |
Current | Current: 6.8 A | Power Factor | Power Factor: 0 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: No Design Code | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 6.8 A | Frequency | Frequency: 180 Hz |
Speed | Speed: 3600 rpm | Connection Drawing | Connection Drawing: NA |
Outline Drawing | Outline Drawing: 520-00505-9419 | Voltage | Voltage: 230 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 91 % |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!