2,600,TEAO,184T,3/30/460
2,600,TEAO,184T,3/30/460
Part#: 184TPTSC10391
Catalog#: 184TPTSC10391
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 600 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 30 Hz |
Current | Current: 2.5 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: No Design Code |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6207 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | UL | UL: Recognized |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 54 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 2.5 A | Frequency | Frequency: 30 Hz |
Speed | Speed: 600 rpm | Connection Drawing | Connection Drawing: NA |
Outline Drawing | Outline Drawing: 520-00505-9419 | Voltage | Voltage: 460 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 89 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 100% |
---|---|
% of Rated Load: Current (Amps) | 100%: 2.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 0 | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!