Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 RPM, 184JM Frame, DP
Globetrotter® Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 RPM, 184JM Frame, DP - 184TTDBD6009
Part#: 184TTDBD6009
Catalog#: GT0415A-P
Model#: 184TTDBD6009BA
Weight: 100 lb
List Price: $1,556.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Inverter duty 10:1 Variable Torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- BCP (Bearing Current Protection)
- Class F insulation
- Standard F1, reversible to F2 assembly
- Dual frame mounting holes
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
| Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
| Speed | Speed: 3510 & 2920 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 184JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 88.5 & 87.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 19.6-18.4/9.2 & 16.4/8.2 A |
| Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: A |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 2.455 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Shaft Diameter | Shaft Diameter: 1 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Variable 10:1 |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 208-230/460 V | Current | Current: 19.6-18.4/9.2 A |
| Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3510 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS600229-200 | Packaged Length | Packaged Length: 22.19 IN |
| Weight | Weight: 100.00 LB | UPC | UPC: 722856183569 |
| Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 4.30 | 25%: 4.80 | 50%: 5.80 | 75%: 7.40 | 100%: 9.20 | 115%: 10.50 | 125%: 11.40 |
| % of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.70 | 50%: 3.20 | 75%: 4.60 | 100%: 6.30 | 115%: 7.30 | 125%: 8.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.5 | 50%: 87.5 | 75%: 88.5 | 100%: 88.5 | 115%: 87.5 | 125%: 86.5 |
| % of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 46.0 | 50%: 68.0 | 75%: 80.0 | 100%: 86.0 | 115%: 88.0 | 125%: 88.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,575 | 50%: 3,555 | 75%: 3,535 | 100%: 3,510 | 115%: 3,495 | 125%: 3,485 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.75 | 50%: 5.50 | 75%: 8.40 | 100%: 11.20 | 115%: 13.00 | 125%: 14.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 66.00 | Current (%): | Torque (ft-lbs): 23.00 | Torque (%): 205.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 59.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 64.00 | Current (%): 585.0 | Torque (ft-lbs): 18.50 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 60.00 | Current (%): 540.0 | Torque (ft-lbs): 18.00 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 55.00 | Current (%): 485.0 | Torque (ft-lbs): 22.50 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 40.00 | Current (%): | Torque (ft-lbs): 34.00 | Torque (%): 300.0 | Speed (RPM): 2,925 | Rated Output (KW): | Power Factor (%): 78.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 9.20 | Current (%): 100.0 | Torque (ft-lbs): 11.20 | Torque (%): 100.0 | Speed (RPM): 3,510 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 4.30 | Current (%): 37.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!