Crop Dryer Motor, 7.50 & 10 HP, 3 Ph, 60 & 60 Hz, 230/460 & 230/460 V, 3600 RPM, 184TZ Frame, DPAO

Crop Dryer Motor, 7.50 & 10 HP, 3 Ph, 60 & 60 Hz, 230/460 & 230/460 V, 3600 RPM, 184TZ Frame, DPAO - 184TTDBD6014
Part#: 184TTDBD6014
Catalog#: B131850
Model#: 184TTDBD6014AA
Weight: 81 lb
List Price: $1,241.00
Your Price: Login is Required
Key Features
- DPA0 - Drip Proof Air Over IP22,Motor venting protected against insects and rodents, Rolled steel construction
- Two Nameplates, 1 stamped with MIN AIRFLOW REQUIRED OVER MOTOR IS 600FPM
- Capacitors shipped loose on 1-phase designs, Gasketed capacitor cases and conduit box covers
- Meets or exceeds NEMA® service factors
- 34” long leads
- Double shielded ball bearings, Keyed shaft with 1/4-20 UNC tapped hole on end
- Class F Insulation with Class F T-Stats
- UL recognized component listing and CSA certified
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 & 10 Hp |
| Output KW | Output KW: 5.6 & 7.5 kW | Voltage | Voltage: 230/460 & 230/460 V |
| Speed | Speed: 3510 & 3510 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
| Frame | Frame: 184TZ | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 88.5 & 86.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 60 Hz | Current | Current: 17.8/8.9 & 23.6/11.8 A |
| Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6203 | Enclosure | Enclosure: Drip Proof Air Over |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 2.455 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TZ |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 17.8/8.9 A |
| Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 3510 rpm | Connection Drawing | Connection Drawing: EE7308T |
| Outline Drawing | Outline Drawing: SS600240-200 | Packaged Length | Packaged Length: 22.00 IN |
| Weight | Weight: 81.00 LB | UPC | UPC: 722856214492 |
| Packaged Width | Packaged Width: 18.00 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 16.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.30 | 25%: 3.90 | 50%: 5.20 | 75%: 6.90 | 100%: 8.90 | 115%: 10.20 | 125%: 11.10 |
| % of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.70 | 50%: 3.20 | 75%: 4.60 | 100%: 6.30 | 115%: 7.30 | 125%: 8.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 88.5 | 75%: 89.5 | 100%: 88.5 | 115%: 87.0 | 125%: 87.5 |
| % of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 53.8 | 50%: 76.0 | 75%: 85.0 | 100%: 89.0 | 115%: 90.0 | 125%: 90.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,575 | 50%: 3,552 | 75%: 3,530 | 100%: 3,510 | 115%: 3,485 | 125%: 3,470 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 85.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.75 | 50%: 5.50 | 75%: 8.40 | 100%: 11.20 | 115%: 13.00 | 125%: 14.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 60.00 | Current (%): 675.0 | Torque (ft-lbs): 21.80 | Torque (%): 195.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 59.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 52.00 | Current (%): 585.0 | Torque (ft-lbs): 18.00 | Torque (%): 160.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 48.00 | Current (%): 540.0 | Torque (ft-lbs): 18.30 | Torque (%): 162.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 43.00 | Current (%): 485.0 | Torque (ft-lbs): 22.80 | Torque (%): 205.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 35.00 | Current (%): 395.0 | Torque (ft-lbs): 30.80 | Torque (%): 275.0 | Speed (RPM): 2,960 | Rated Output (KW): | Power Factor (%): 78.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 8.90 | Current (%): 100.0 | Torque (ft-lbs): 11.20 | Torque (%): 100.0 | Speed (RPM): 3,510 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 3.30 | Current (%): 37.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!