Close-Coupled Pump Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 184JM Frame, DP
Globetrotter® Close-Coupled Pump Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 184JM Frame, DP - 184TTDBD6082
Part#: 184TTDBD6082
Catalog#: GT0408A
Model#: 184TTDBD6082CB
Weight: 91 lb
List Price: $978.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Inverter duty 10:1 Variable Torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Inverter duty
- Class F insulation
- Standard assembly F1, reversible to F2 assembly
- Dual frame mounting holes
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 2 & 1.50 Hp |
| Output KW | Output KW: 1.5 & 1.1 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1175 & 980 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 184JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 87.5 & 87 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 6/3 & 5.4/2.7 A |
| Power Factor | Power Factor: 70 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 5.9 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Shaft Diameter | Shaft Diameter: 1.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 6.0/3.0 A |
| Efficiency | Efficiency: 87.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1175 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS600204-200 | Packaged Length | Packaged Length: 22.19 IN |
| Weight | Weight: 91.00 LB | UPC | UPC: 722856068842 |
| Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.00 | 25%: 2.10 | 50%: 2.30 | 75%: 2.70 | 100%: 3.00 | 115%: 3.50 | 125%: 3.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.50 | 50%: 0.90 | 75%: 1.30 | 100%: 1.70 | 115%: 2.00 | 125%: 2.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 75.5 | 50%: 84.0 | 75%: 86.5 | 100%: 87.5 | 115%: 87.5 | 125%: 86.5 |
| % of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 30.0 | 50%: 47.0 | 75%: 60.0 | 100%: 70.0 | 115%: 72.0 | 125%: 74.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,175 | 115%: 1,170 | 125%: 1,165 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 40.0 | 125%: 50.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.40 | 75%: 6.70 | 100%: 8.90 | 115%: 10.30 | 125%: 11.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 23.00 | Current (%): 719.0 | Torque (ft-lbs): 21.00 | Torque (%): 236.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 51.0 | Rated Output (Hp): 2.00 |
| Curvepoint: 1/3 | Current (Amps): 25.00 | Current (%): 781.0 | Torque (ft-lbs): 19.00 | Torque (%): 213.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
| Curvepoint: Pull-Up | Current (Amps): 23.00 | Current (%): 719.0 | Torque (ft-lbs): 18.00 | Torque (%): 202.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
| Curvepoint: 2/3 | Current (Amps): 20.00 | Current (%): 625.0 | Torque (ft-lbs): 26.00 | Torque (%): 292.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
| Curvepoint: Break-Down | Current (Amps): 14.00 | Current (%): 438.0 | Torque (ft-lbs): 31.00 | Torque (%): 348.0 | Speed (RPM): 970 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 2.00 |
| Curvepoint: Full Load | Current (Amps): 3.00 | Current (%): 100.0 | Torque (ft-lbs): 8.90 | Torque (%): 100.0 | Speed (RPM): 1,175 | Rated Output (KW): 0.00 | Power Factor (%): 70.0 | Rated Output (Hp): 2.00 |
| Curvepoint: No Load | Current (Amps): 2.00 | Current (%): 62.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 7.0 | Rated Output (Hp): 2.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: cancel |
| Country: South Korea | Complies with standards: check_circle |